Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 549 Wing screws
BN 549 - Wing screws (DIN 316), brass, nickel plated
Bossard Catalog
...
01.100.100.90 Other screws and bolts
BN 549 Wing screws
BN 549 - Wing screws (DIN 316), brass, nickel plated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 549 1211668 wing screw M6x20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
Material
BNMAT
Surface
BNSURFACE
Nominal thread diameter
D [mm]
Nominal core diameter
D3 [mm]
Pitch
P [mm]
Nominal length
L [mm]
Distance from the last full form thread to the bearing face max.
A [mm]
Thread length
B [mm]
Diameter of the bearing face max.
DW [mm]
Head diameter above max.
DK [mm]
Wingspan max.
E [mm]
Thick wings above max.
G1 [mm]
Thick wings below max.
G2 [mm]
Wing height max.
H [mm]
Head height max.
K [mm]
1
|
M5x16
2
|
M5x20
3
|
M6x10
4
|
M6x16
5
|
M6x20
6
|
M6x25
7
|
M8x16
8
|
M8x20
9
|
M8x25
10
|
M8x30
11
|
M8x40
12
|
M10x25
13
|
M10x30
14
|
M10x40
1211552
DIN 316
Brass
nickel plated
5.000
4.019
0.800
16.000
2.400
13.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
1211560
DIN 316
Brass
nickel plated
5.000
4.019
0.800
20.000
2.400
17.600
11.000
9.000
26.000
2.300
2.800
13.000
6.500
1211633
DIN 316
Brass
nickel plated
6.000
4.773
1.000
10.000
3.000
7.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
1211641
DIN 316
Brass
nickel plated
6.000
4.773
1.000
16.000
3.000
13.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
1211668
DIN 316
Brass
nickel plated
6.000
4.773
1.000
20.000
3.000
17.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
1211676
DIN 316
Brass
nickel plated
6.000
4.773
1.000
25.000
3.000
22.000
13.000
11.000
33.000
2.300
3.300
17.000
8.000
1211749
DIN 316
Brass
nickel plated
8.000
6.466
1.250
16.000
4.000
12.000
16.000
12.500
39.000
2.800
4.400
20.000
10.000
1211757
DIN 316
Brass
nickel plated
8.000
6.466
1.250
20.000
4.000
16.000
16.000
12.500
39.000
2.800
4.400
20.000
10.000
1211765
DIN 316
Brass
nickel plated
8.000
6.466
1.250
25.000
4.000
21.000
16.000
12.500
39.000
2.800
4.400
20.000
10.000
1211773
DIN 316
Brass
nickel plated
8.000
6.466
1.250
30.000
4.000
26.000
16.000
12.500
39.000
2.800
4.400
20.000
10.000
1211803
DIN 316
Brass
nickel plated
8.000
6.466
1.250
40.000
4.000
36.000
16.000
12.500
39.000
2.800
4.400
20.000
10.000
1211870
DIN 316
Brass
nickel plated
10.000
8.160
1.500
25.000
4.500
20.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
1211889
DIN 316
Brass
nickel plated
10.000
8.160
1.500
30.000
4.500
25.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
1211900
DIN 316
Brass
nickel plated
10.000
8.160
1.500
40.000
4.500
35.500
20.000
16.500
51.000
4.400
5.400
25.000
12.000
Vis komprimeret visning (14 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Bossard Catalog
- BN 549
Order number
1211668
Shorttext
Wing screws (DIN 316), brass, nickel plated
Sidste ændring
10.03.2025 09:14:07
Enhed
Nøgleord
Catalog
Fastening technology
Standard
Wing screws
bolts
brass
fastening elements
nickel plated
screws
Klassifikationer
By Functionality
BYFUNC_FIXING Fixing
BYFUNC_SCREWING Screwing
ICS
21.060.10 Schrauben. Bolzen. Gewindestifte
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-11-06-01 Screw hand tighten
Publication date of the dimensional standard (year-month)
DIN 316
Tolerance
6g,8g
23-12-02-13 Screw hook, metric
23-12-02-14 Screw hook, wood thread
ECLASS 11.1
23-11-06-01 Screw hand tighten
Publication date of the dimensional standard (year-month)
DIN 316
Tolerance
6g,8g
ECLASS 6.2
23-11-06-01 Thumb screw
Publication date (year-month)
DIN 316
Thread design according to standard letter
M
Tolerance
6g,8g
Tolerance information in accordance with norm
DIN 13-13
standard letter to the standard number
DIN 962
ECLASS 5.1
23-11-06-01 Thumb screw
Publication date (year-month)
DIN 316
Thread design according to standard letter
M
Tolerance
6g,8g
Tolerance information in accordance with norm
DIN 13-13
Standardized letter as designation of form
DIN 962
ECLASS 5.0
23-11-06-01 01
Lettre de forme
A
Lettre forme, conforme n
DIN 962
Lettre reconn. filetage,
DIN 202
Lettre reconn. filetage
M
Norme dimension
DIN 316
Tolérance
6g,8g
Tolérance, conforme norm
DIN 13-13
ETIM 10.0
EC002359 Tommy screw
EC002368 Eye screw (with wood thread)
EC000092 Screw hook
ETIM 7.0
EC002359 Tommy screw